Download document () of 20

40071361055

Eaton CGLine+ Web-Controller module in installation housing for DIN rails, IP20 , 230VAC, 21W and can monitor up tp 800 luminaries,

General specifications

Product Name
Eaton CGLine+ System
Catalog Number
40071361055
EAN
4012539341611
Product Length/Depth
212 mm
Product Height
60 mm
Product Width
110 mm
Product Weight
0.64 kg
Certifications
CE marking

Product specifications

Permissible ambient temperature - min
0 °C
Permissible ambient temperature - max
35 °C
Protection class
IP 20
Outdoor use compliance
False
Explosion protected
False
Color housing
White
Mounting
Wall surface mounting
Suitable for 19 inch rack mounting
False
Nominal voltage
230 V
Rated ambient operating temperature (IEC 62722-2-1) - max
35 °C
Rated ambient operating temperature (IEC 62722-2-1) - min
0 °C
System power - max
21 W
Conductor cross section - max
2.5 mm²
Voltage type
AC
Frequency
50/60 Hz
Main connection terminal
0.5 - 2.5mm²
Product branding
Eaton
Power consumption
21

Export product specification