Download document () of 20

450FMM

Eaton Bussmann series high speed British standard fuse, Double barrel, 450A, 690 VAC/450 VDC (IEC), Class aR, Breaking capacity 200 kA RMS Sym., 40 kA DC at 450 VDC

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
450FMM
UPC
051712835190
EAN
5027590047678
Product Length/Depth
112 mm
Product Height
38 mm
Product Width
83 mm
Product Weight
452 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Designed and tested to BS88 part 4
IEC 60269-4
UL recognized
CCC

Product specifications

Amperage Rating
450 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 kA
Rated voltage AC
690 V
Rated voltage DC
450 V
Center-to-center distance of connections
83.7 mm
Mounting dimension
M8
Current type
AC/DC
Class
Class aR
Clearing (I2T)
60000
Watt losses
90 W
Fuse shape
Center dual barrel bolted tags
Pre arc (I2T)
15000
Color
None
Interrupt rating
200 kA RMS Sym (IEC/UL), 40 kA at 450 Vdc (IEC)
Connection
Blade end x blade end
Construction size
Other
Mounting method
Stud
Packaging type
Standard
Voltage rating
690 V AC
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
FMM
Suitable for
MC-600 Trip indicator kit (indicator + clips)
TI700 Fuse indicator
MAI Microswitch/adaptor
MBI Microswitch/adaptor
Fuse system (according to IEC 60269)
Other

Export product specification