Photo is representative
Download
Eaton 9SX UPS, 1500 VA, 1350 W, Input: C14, Outputs: (6) C13, Tower
Product Name |
Eaton 9SX UPS
|
Catalog Number |
9SX1500I
|
UPC |
743172090935
|
Product Length/Depth |
437 mm
|
Product Height |
252 mm
|
Product Width |
160 mm
|
Product Weight |
18.5 kg
|
Compliances |
CE Marked
TUV cULus Listed CSA 22.2 FCC part 15 Class B CISPR22 Class B |
Certifications |
IEC/EN 62040-1
UL 1778 IEC/EN 62040-2 CE cULus Listed EAC |
Special features |
|
Topology |
Online/Double-conversion
|
Form factor |
Tower
|
Construction type |
Free standing model
|
Color |
Black
|
VA rating |
1500 VA
|
Wattage |
1350 W
|
Rack mounting kit |
No
|
Package contents |
|
Internal bypass |
Yes
|
Hot swap power |
No
|
Auto shutdown function |
Yes
|
Primary frequency - max |
70 Hz
|
Primary frequency - min |
40 Hz
|
Input connection |
C14
|
Input nominal voltage |
230V default (200/208/220/230/240/250V)
|
Nominal frequency |
50/60 Hz
|
Input frequency range |
40-70 Hz
|
Input power factor |
>.99
|
Receptacle |
(6) C13
|
Number of Outputs C13 |
6
|
Output waveform |
Sine wave
|
Voltage |
230V
|
Output nominal voltage |
230V default (200/208/220/230/240V)
|
Feed type |
1
|
Voltage type |
AC
|
Runtime graph |
|
Battery management |
|
Battery replacement |
Hot-swappable internal batteries and extended battery modules (EBMs)
|
Battery rating |
12 V / 9 Ah
|
Battery type |
Sealed, lead-acid
|
Extended battery capability |
Yes
|
Runtime at half load |
16 min
|
Communication |
|
Expansion slots |
One slot for optional communication card
|
Ethernet interface |
No
|
Includes network card |
No
|
Software compatibility |
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
|
User interface |
Multilingual graphical LCD display
|
Type of interface |
Other
|
Potential free switch contact |
Yes
|
Altitude |
3000 m
|
BTU Rating |
Online: 460
|
Noise level |
<43 dB at 1 meter
|
Relative humidity |
0-96% non-condensing
|
Temperature range |
0° to 40°C (32° to 104°F)
|
Input voltage - max |
276 V
|
Input voltage - min |
120 V
|
Output voltage - max |
240 V
|
Output voltage - min |
200 V
|
Secondary frequency - max |
60 Hz
|
Secondary frequency - min |
50 Hz
|
Battery quantity |
4
|
Efficiency at max. load |
91.4
|
Efficiency (eco-mode) |
96.6
|
Input voltage range |
190-276 Vac without derating (up to 120-276 Vac with derating)
|
Max number of battery packs |
4
|
Output frequency |
50/60 Hz
|
Output power factor |
0.9
|
Output voltage range |
200/208/220/230/240 V +/- 2%
|
Phase (input) |
1
|
Phase (output) |
1
|
Runtime at full load |
5.5 min
|
Voltage distortion output (linear load) - max |
3
|
Power consumption |
135 W
|