Download document () of 20
We make what matters work

ABC-30-R

Eaton AGC series Fast-acting fuse, 9A, 250 Vac, 32 Vdc (self certified)

General specifications

Product Name
Eaton Bussmann series ABC fast-acting fuse
Catalog Number
ABC-30-R
UPC
051712542487
EAN
5027590226493
Product Height
32 mm
Product Weight
2.8 g
Compliances
RoHS Compliant
CE Marked
Catalog Notes
Ceramic body allows for higher amp/volt rating combinations.

Product specifications

Amperage Rating
30 A
Melting (I2T)
Typical pre-arc: 1429
Resistance
0.002225 ohms DC cold
Voltage drop
0.09 mV typical
Interrupt rating
1000 AIC at 125 Vac
400 AIC at 125 Vdc
1 kAIC at 75 Vdc
200 AIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
4 hr at 100%, 60 min at 135%, 120 sec at 200%
Material
Nickel-plated brass endcaps
Ceramic tube
Quantity
5
Voltage rating
250 Vac, 125 Vdc, 32 Vac (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us