Download document () of 20

AGC-25-R

Eaton GBB Series Very fast-acting fuse, 9A, 250 Vac, 125 Vdc, R

General specifications

Product Name
Eaton Bussmann series AGC fast-acting glass tube fuse
Catalog Number
AGC-25-R
UPC
051712655101
Product Length/Depth
1.25 in
Product Height
0.25 in
Product Width
0.25 in
Product Weight
0.004 lb
Compliances
RoHS Compliant
CE Marked

Product specifications

Used with
out axial leads
Amperage Rating
25 A
Interrupt rating
1 kAIC at 32 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 120 sec at 200%
Material
Glass tube
Nickel-plated brass end cap construction
Quantity
5
Voltage rating
32 Vac, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification