Download document () of 20

AN19GN0A5E045

Eaton Freedom NEMA Starter, Full voltage non-reversing, C440 electronic overload relay, NEMA Size 2 open enclosure - 45 A, Horizontal mounting, 120/60 or 110/50 coil voltage, C440 standard feature set - 9–45 A

General specifications

Product Name
Eaton Freedom NEMA motor control starter
Catalog Number
AN19GN0A5E045
UPC
786685415420
Product Length/Depth
4.98 in
Product Height
7.1 in
Product Width
2.6 in
Product Weight
3.92 lb
Compliances
RoHS Compliant
Certifications
UL
CSA
CE
NEMA

Product specifications

NEMA frame size
NEMA Size 2
Relay
C440 electronic
Type
Starter
Special features
With C440 EOLR standard feature set, SEL reset, SEL class (10a, 10, 20, 30)
Configuration
Non-reversing
Amperage Rating
45 A
Size
2
Mounting
Horizontal
Overload relay
C440 electronic
Coil voltage
120/60 or 110/50

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.