Download document () of 20

B200-1/4ZN

Eaton B-Line series square washer, 0.25" H x 1.6250" L x 1.6250" W, Steel

General specifications

Product Name
Eaton B-Line series square washer
Catalog Number
B200-1/4ZN
UPC
782051381603
Product Length/Depth
1.625 in
Product Height
0.25 in
Product Width
1.625 in
Product Weight
0.158 lb
Certifications
Not Applicable

Material/finish

Material
Steel

Export product specification