Photo is representative
Download
Eaton B-Line series datacomm and low voltage support fasteners, Cable hook, Wall mount, 3/4" Hook, 1 J-hook, Orange, Load capacity of 30 lbs, Steel
Product Name |
Eaton B-Line series cable hook color id clip
|
Catalog Number |
BCH12OR
|
UPC |
782051468236
|
Product Length/Depth |
1 in
|
Product Height |
3.18 in
|
Product Width |
0.88 in
|
Product Weight |
0.07 lb
|
Certifications |
UL/CUL listed
|
Type |
Cable hook
|
Special features |
Wall mount
|
Load capacity |
30 lb
|
Hook size |
0.75 in
|
Number of J-hooks |
1
|
Material |
Steel
|