Photo is representative
Download
Eaton B-Line series datacomm and low voltage support fasteners, Capacity up to 300 4-Pair UTP 25 cat 5e or 2-strand Fiber Optic Cable or 185 CAT6 or 98 CAT6A,Cable hook,Wall mount, 1-4" J-hook,Bright white, Load capacity of 30 lbs, Steel
Product Name |
Eaton B-Line series cable hook color id clip
|
Catalog Number |
BCH64BW
|
UPC |
782051463972
|
Product Length/Depth |
4.55 in
|
Product Height |
6.81 in
|
Product Width |
2 in
|
Product Weight |
0.56 lb
|
Certifications |
UL/CUL listed
|
Type |
Cable hook
|
Special features |
Wall mount
|
Load capacity |
30 lb
|
Hook size |
4 in
|
Number of J-hooks |
1
|
Material |
Steel
|