Knowledge Search
Download document () of 20
We make what matters work

BH-F12-R

Eaton B-Line series hanging system, Hangers, 1" Height, 1" Length, 1" Width, 0.109lbs, "Z" Purlin Hangers, .13" Min mount size, .75" Max mount size, Parallel

General specifications

Product Name
Eaton B-Line series strap hanger
Catalog Number
BH-F12-R
UPC
781011033842
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.109 lb
Certifications
UL/CUL listed

Application

Application
Suspends straps through 1.5 inch wide

Model

Product Category
Hangers
Type
"Z" Purlin Hangers
Special features
Parallel

Specifications

Mounting dimensions - min
0.13
Mounting dimensions - max
0.75

Export product specification