Download document () of 20

BK/ABC-25-R

Eaton ABC series Fast-acting fuse 25A, 250 Vac, 125 Vdc, 32 Vac (self certified), BK-ABC-25-R

General specifications

Product Name
Eaton Bussmann series ABC fast-acting fuse
Catalog Number
BK/ABC-25-R
UPC
051712646666
EAN
5027590220026
Product Height
32 mm
Product Weight
2.8 g
Compliances
CE Marked
RoHS Compliant

Product specifications

Amperage Rating
25 A
Interrupt rating
200 AIC at 250 Vac
400 AIC at 125 Vdc
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
4 hr at 100%, 60 min at 135%, 120 sec at 200%
Material
Ceramic tube
Nickel-plated brass endcaps
Quantity
100
Voltage rating
250 Vac, 125 Vdc, 32 Vac (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us