Download document () of 20
We make what matters work

BK/ABC-V-5-R

Eaton ABC series Fast-acting fuse 5A, 250 Vac, 125 Vdc, 32 Vac (self certified), BK-ABC-V-5-R

General specifications

Product Name
Eaton Bussmann series ABC fast-acting fuse
Catalog Number
BK/ABC-V-5-R
UPC
051712646499
EAN
5027590228558
Product Height
109.8 mm
Product Weight
2.97 g
Compliances
RoHS Compliant
CE Marked

Product specifications

Used with
Axial leads
Amperage Rating
5 A
Interrupt rating
10 kAIC at 250 Vac/dc
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
4 hr at 100%, 60 min at 135%, 120 sec at 200%
Material
Nickel-plated brass endcaps
Ceramic tube
Quantity
100
Voltage rating
250 Vac, 125 Vdc, 32 Vac (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us