Download document () of 20
We make what matters work

BK/C520-5-R

Eaton C520 Series Fast-acting fuse 5A, 250 Vac, 32 Vdc (self certified), BK-C520-5-R

General specifications

Product Name
Eaton Bussmann series C520 fast-acting fuse
Catalog Number
BK/C520-5-R
UPC
051712641593
EAN
5027590213516
Product Length/Depth
15 mm
Product Height
5 mm
Product Width
5 mm
Product Weight
0.84 g
Compliances
CE Marked
RoHS Compliant

Product specifications

Used with
out axial leads
Amperage Rating
5 A
Interrupt rating
200 AIC at 250 Vac
10 kAIC at 125 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 2 sec at 200%
Material
Glass tube
Quantity
100
Voltage rating
250 Vac, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification