Download document () of 20
We make what matters work

BK/GMA-125-R

Eaton GMA Series Fast-acting fuse 0.125A, 250 Vac, 32 Vdc (self certified), BK-GMA-125-R

General specifications

Product Name
Eaton Bussmann series GMA Fast-acting glass tube fuse
Catalog Number
BK/GMA-125-R
UPC
051712647229
Product Height
20 mm
Product Weight
0.7 g
Compliances
CE Marked
RoHS Compliant

Product specifications

Used with
out axial leads
Amperage Rating
0.125A
Interrupt rating
10 kAIC at 125 Vac
35 AIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 2 min at 200%
Material
Silver-plated brass endcap construction
Glass tube
Quantity
100
Voltage rating
250 Vac, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us