Eaton GMC Series Medium time-delay fuse 4A, 125 Vac, 32 Vdc, BK-GMC-4-R
| Product Name |
Eaton Bussmann series GMC time-delay fuse
|
| Catalog Number |
BK/GMC-4-R
|
| UPC |
051712642248
|
| Product Height |
20 mm
|
| Product Weight |
0.7 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Used with |
out axial leads
|
| Amperage Rating |
4 A
|
| Interrupt rating |
10 kAIC at 125 Vac
|
| Fuse indicator |
Non-indicating
|
| Connection |
Ferrule end x ferrule end
|
| Response time |
60 min at 135%, 2 min at 200%
|
| Material |
Glass tube
Nickel-plated brass end cap construction |
| Quantity |
100
|
| Voltage rating |
125 Vac, 32 Vdc
|
| Type |
Electronic
|
| Application |
Electronic circuits
|
Support from Eaton
Technical support