Download document () of 20
We make what matters work

BK/MDA-V-10-R

Eaton MDA Series Time-delay fuse 10A, 250 Vac, 32 Vdc (self certified), BK-MDA-V-10-R

General specifications

Product Name
Eaton Bussmann series MDA time-delay ceramic tube fuse
Catalog Number
BK/MDA-V-10-R
UPC
051712656801
EAN
5027590213561
Product Length/Depth
107 mm
Product Height
6.4 mm
Product Width
6.4 mm
Product Weight
3.8 g
Compliances
CE Marked
RoHS Compliant

Product specifications

Used with
Axial leads- copper tinned wire
Amperage Rating
10 A
Melting (I2T)
Typical: 1620.43
Resistance
0.00925 ohms DC cold
Voltage drop
0.135 mV typical
Interrupt rating
200 AIC at 250 Vac
10 kAIC at 125 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 120 sec at 200%
Material
Nickel-plated brass end cap construction
Ceramic tube
Quantity
100
Voltage rating
250 Vac, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification