Photo is representative
Download
Eaton S500 Series Fast-acting fuse 0.8A, 250 Vac or less, 32 Vdc (self certified), BK-S500-800-R
Product Name |
Eaton Bussmann series S500 fast-acting fuse
|
Catalog Number |
BK/S500-800-R
|
UPC |
051712643726
|
Product Length/Depth |
20.5 mm
|
Product Height |
5.2 mm
|
Product Width |
5.2 mm
|
Product Weight |
0.67 g
|
Compliances |
RoHS Compliant
CCC Marked CE Marked |
Certifications |
VDE
|
Amperage Rating |
0.8A
|
Frequency rating - max |
50 Hz
|
Frequency rating - min |
50 Hz
|
Voltage drop |
190 mV maximum
|
Interrupt rating |
35 AIC at 250 Vac
|
Fuse indicator |
Non-indicating
|
Connection |
Ferrule end x ferrule end
|
Material |
Glass tube
Nickel-plated end-cap construction |
Quantity |
100
|
Voltage rating |
250 Vac or less, 32 Vdc (self certified)
|
Type |
Electronic
|
Application |
Electronic circuits
|