Download document () of 20
We make what matters work

BK1/GMA-15-R

Eaton GMA Series Fast-acting fuse 15A, 125 Vac, 32 Vdc, BK1-GMA-15-R

General specifications

Product Name
Eaton Bussmann series GMA Fast-acting glass tube fuse
Catalog Number
BK1/GMA-15-R
UPC
051712647502
EAN
5027590157872
Product Height
20 mm
Product Weight
1.06 g
Compliances
CE Marked
RoHS Compliant

Product specifications

Amperage Rating
15 A
Interrupt rating
150 AIC at 125 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 2 min at 200%
Material
Glass tube
Nickel-plated brass end cap construction
Quantity
1000
Voltage rating
125 Vac, 32 Vdc
Type
Electronic
Application
Electronic circuits

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us