Photo is representative
Download
Eaton B-Line series conduit support fasteners, 1" EMT conduit size, 1/8" and 1/4" flange thickness, Push-type conduit and box suppport fasteners
Product Name |
Eaton B-Line series conduit and box support fastener
|
Catalog Number |
BP16-S18-U24-MC3
|
UPC |
782051528251
|
Product Length/Depth |
16 in
|
Product Height |
1.25 in
|
Product Width |
1 in
|
Product Weight |
0.667 lb
|
Certifications |
cULus Listed
|
Type |
Push-type conduit & box suppport fasteners
|
Special features |
1/8" & 1/4" flange thickness
|
Size |
1 inch EMT conduit size
|