Knowledge Search
Download document () of 20
We make what matters work

C100M HDG

Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body, Malleable iron, Hot dip galvanized finish, C shape, 1"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
Catalog Number
C100M HDG
UPC
662277037877
Product Length/Depth
7.05 in
Product Height
1.9 in
Product Width
1.8 in
Product Weight
1.7 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Material
Malleable iron
Finish
Hot dip galvanized
Shape
C
Trade size
1"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.