Knowledge Search
Download document () of 20
We make what matters work

C350M HDG

Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body, Malleable iron, Hot dip galvanized finish, C shape, Built-in rollers, 3-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
Catalog Number
C350M HDG
UPC
662277059183
Product Length/Depth
18.13 in
Product Height
5.19 in
Product Width
4.88 in
Product Weight
22.1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Material
Malleable iron
Finish
Hot dip galvanized
Shape
C
Trade size
3-1/2"
Special features
Built-in rollers

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.