Photo is representative
Download
Eaton Crouse-Hinds series PowerGard receptacle assembly, 15A, Two-wire, three-pole, Copper-free aluminum, Single-gang, Dead end, 3/4", M15 model, 125 Vac
Product Name |
Eaton Crouse-Hinds series PowerGard receptacle assembly
|
Catalog Number |
CFS175-1523-M15
|
UPC |
662276515550
|
Product Length/Depth |
7.25 in
|
Product Height |
9 in
|
Product Width |
6.25 in
|
Product Weight |
3.8 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class II, Division 1 Class III |
NEMA Rating |
3
3R |
Number of gangs |
Single-gang
|
Style |
Dead end
|
Trade size |
3/4"
|
Amperage Rating |
15A
|
Voltage rating |
125 Vac
|
Material |
Copper-free aluminum
|
Type |
M15 model
|