Download document () of 20
We make what matters work

CFVCM

Eaton VoCALL Network master handset, Analogue, VoCALL, Master Handset, Panel, Desk Mounted, Red / Metal

General specifications

Product Name
Eaton VoCALL Network master handset
Catalog Number
CFVCM
EAN
5018986900028
Product Length/Depth
65 mm
Product Height
265 mm
Product Width
275 mm
Product Weight
1.49 kg
Certifications
Not Applicable

Product specifications

Operating voltage
24 V
Humidity (Non Condensing) (0-XX%) - Max
95 %
Humidity (Non Condensing) (0-XX%) - Min
0 %
Operating temperature - max
40 °C
Operating temperature - min
-5 °C
Auxiliary relays
Not applicable
Maximum network size (number of nodes)
152
Product branding
Eaton
Integrated function
Emergency Power Supply Integrated
Suitable for
Bus Connection
Mounting Method
Surface mounting
Cable entry location
Top
Rear
Number Of Outstations (Standalone)
152

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.