Photo is representative
Download
Eaton Crouse-Hinds series Chico SpeedSeal sealing compound, 6 oz
Product Name |
Eaton Crouse-Hinds series Chico SpeedSeal sealing compound
|
Catalog Number |
CHICO SS6
|
UPC |
782274223117
|
Product Length/Depth |
1.89 in
|
Product Height |
1.89 in
|
Product Width |
10.39 in
|
Product Weight |
0.85 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class II, Division 1 |
Special features |
6 oz
|