Download document () of 20
We make what matters work

CMS1-7-R

Eaton CMS1 inductor, 50 uH, 2.6 A, 4 PADS, SMT

General specifications

Product Name
Eaton CMS inductor
Catalog Number
CMS1-7-R
UPC
051712896962
EAN
5027590166751
Product Length/Depth
9.4 mm
Product Height
2.6 mm
Product Width
7.2 mm
Product Weight
0.24 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
2.6 A
Package Quantity
2000
Material
Ferrite
Frequency rating
Up to 100 MHz
Contact configuration
Four-pin
Temperature rating
-40 to 160 °C
Resistance
0.019 Ω
Size
Size 1
Terminals
Four
Series
Common mode

Export product specification