Download document () of 20
We make what matters work

CMS2-2-R

Eaton common mode inductor, Size 2, 48 uH, 4.4A

General specifications

Product Name
Eaton CMS inductor
Catalog Number
CMS2-2-R
UPC
051712822619
EAN
5027590154413
Product Length/Depth
8.89 mm
Product Height
6 mm
Product Width
8.89 mm
Product Weight
0.69 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
4.4 A
Package Quantity
800
Material
Ferrite
Frequency rating
Up to 100 MHz
Contact configuration
Four-pin
Temperature rating
-40 to 160 °C
Resistance
0.008 Ω
Size
Size 2
Terminals
Four
Series
Common mode

Export product specification