Photo is representative
Download
Eaton B-Line series ribbed neoprene steel vibration pad, Air conditioner, cooling towers, compressors, fans, 3/16" deflection, 5400 lbs load cap, Oil-resistant neoprene, Non-skid, CNP type-cork and ribbed neoprene vibration pad
Product Name |
Eaton B-Line series ribbed neoprene steel vibration pad
|
Catalog Number |
CNP-4X36
|
UPC |
782051306378
|
Product Length/Depth |
4 in
|
Product Height |
1 in
|
Product Width |
36 in
|
Product Weight |
2.52 lb
|
Certifications |
Not Applicable
|
Application |
Air conditioner, cooling towers, compressors, fans
|
Type |
CNP type-cork and ribbed neoprene vibration pad
|
Deflection |
3/16"
|
Load capacity |
7200 lbs
|
Special features |
Oil-resistant neoprene (non-skid)
|