Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                 
		
	
    
        
        
        
        
        
    
    
    Eaton Crouse-Hinds series Arktite CSR interlocked receptacle, 30A, Brass contacts, Fused, Style 2, 10 HP/20 HP/25 HP, Krydon fiberglass-reinforced polyester, 1", 250-600 Vac
| Product Name | 
                                                Eaton Crouse-Hinds series Arktite CSR interlocked receptacle
                                             | 
| Catalog Number | 
                                                CSR3352
                                             | 
| UPC | 
                                                782274229829
                                             | 
| Product Length/Depth | 
                                                8 in
                                             | 
| Product Height | 
                                                18.26 in
                                             | 
| Product Width | 
                                                7.78 in
                                             | 
| Product Weight | 
                                                18.3 lb
                                             | 
| Area classification | 
                                                Ordinary/Non-Hazardous Locations
                                             | 
| Standards type | 
                                                NEC/CEC
                                             | 
| NEMA Rating | 
                                                3  4 4X 12 | 
| Ingress protection (IP) ratings | 
                                                IP66
                                             | 
| Amperage Rating | 
                                                30A
                                             | 
| Trade size | 
                                                1"
                                             | 
| Fusing | 
                                                Fused
                                             | 
| Voltage rating | 
                                                250-600 Vac
                                             | 
| Horsepower | 
                                                10 hp/20 hp/25 hp
                                             | 
| Grounding style | 
                                                Style 2
                                             | 
| Material | 
                                                Krydon fiberglass-reinforced polyester
                                             | 
| Contact material | 
                                                Brass
                                             |