Download document () of 20
We make what matters work

CTX0.33-4A-R

IND/XFMR, Octa-Pac-Plus SZ 4, 0.33uH

General specifications

Product Name
Eaton Octa-Pac Plus (OP+) Inductor
Catalog Number
CTX0.33-4A-R
UPC
051712899178
EAN
5027590105965
Product Length/Depth
0.45 in
Product Height
0.25 in
Product Width
0.45 in
Product Weight
0.0035 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
12.2 A
Package Quantity
600
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
3 mΩ
Terminals
Four
Series
Octa-Pac Plus

Export product specification