Download document () of 20
We make what matters work

CTX0.47-3-R

IND/XFMR, Octa-Pac SZ 3, 0.47uH

General specifications

Product Name
Eaton Octa-Pac (OP) Inductor
Catalog Number
CTX0.47-3-R
UPC
051712884860
EAN
5027590106016
Product Length/Depth
11.43 mm
Product Height
4.83 mm
Product Width
11.43 mm
Product Weight
0.95 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor/Transformer
Mounting
SMT
Package Quantity
800
Temperature rating
-40 to 125 °C
Series
Octa-Pac

Export product specification