Download document () of 20
We make what matters work

CTX0.68-1P-R

Eaton Econo-pac (EP) inductor, 0.60 uH, 5.1 A Irms, 6 mΩ resistance, SMT mounting, 4-pins, 1100 qty.

General specifications

Product Name
Eaton Econo-pac (EP) inductor
Catalog Number
CTX0.68-1P-R
UPC
051712884921
EAN
5027590106078
Product Length/Depth
0.35 in
Product Height
0.165 in
Product Width
0.35 in
Product Weight
0.0014 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
5.1 A
Package Quantity
1100
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
6 mΩ
Terminals
Four
Series
Econo-pac (EP)

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us