Eaton Econo-pac (EP) inductor, 0.85 uH, 5.4 A Irms, 7 mΩ resistance, SMT mounting, 4-pins, 800 qty.
| Product Name |
Eaton Econo-pac (EP) inductor
|
| Catalog Number |
CTX0.68-2P-R
|
| UPC |
051712884952
|
| EAN |
5027590106108
|
| Product Length/Depth |
0.35 in
|
| Product Height |
0.235 in
|
| Product Width |
0.35 in
|
| Product Weight |
0.0023 lb
|
| Compliances |
RoHS Compliant
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
5.4 A
|
| Package Quantity |
800
|
| Contact configuration |
Four-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
7 mΩ
|
| Series |
Econo-pac (EP)
|
Support from Eaton
Technical support