Download document () of 20
We make what matters work

CTX1-2-R

IND/XFMR,OP SZ 2,1.0UH,

General specifications

Product Name
Eaton Octa-Pac (OP) Inductor
Catalog Number
CTX1-2-R
UPC
051712885058
EAN
5027590110228
Product Length/Depth
8.89 mm
Product Height
5.97 mm
Product Width
8.89 mm
Product Weight
1.3 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
4.6 A
Package Quantity
800
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
7 mΩ
Terminals
Four
Series
Octa-Pac

Export product specification