Download document () of 20
We make what matters work

CTX1-2P-R

Eaton Econo-pac (EP) inductor, 1.22 uH, 5 A Irms, 8 mΩ resistance, SMT mounting, 4-pins, 800 qty.

General specifications

Product Name
Eaton Econo-pac (EP) inductor
Catalog Number
CTX1-2P-R
UPC
051712885072
EAN
5027590110259
Product Length/Depth
0.35 in
Product Height
0.235 in
Product Width
0.35 in
Product Weight
0.0023 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
5 A
Package Quantity
800
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
8 mΩ
Series
Econo-pac (EP)

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us