Download document () of 20
We make what matters work

CTX1-3-R

IND/XFMR, Octa-Pac SZ 3, 1.0uH

General specifications

Product Name
Eaton Octa-Pac (OP) Inductor
Catalog Number
CTX1-3-R
UPC
051712885089
EAN
5027590110266
Product Length/Depth
11.43 mm
Product Height
4.83 mm
Product Width
11.43 mm
Product Weight
0.95 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
4.8 A
Package Quantity
800
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
7 mΩ
Series
Octa-Pac

Export product specification