Download document () of 20
We make what matters work

CTX10-1-52LP-R

IND,LCPI,10UH, 2.1A H, CTX10-1-52LP-R

General specifications

Product Name
Eaton Econo-pac (EP) inductor
Catalog Number
CTX10-1-52LP-R
UPC
051712885157
EAN
5027590109666
Product Length/Depth
8.6 mm
Product Height
4.7 mm
Product Width
8.6 mm
Product Weight
1 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
THT
IRMS
2.4 A
Contact configuration
Two-pin
Resistance
48.1 mΩ

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us