Download document () of 20
We make what matters work

CTX10-1-R

IND/XFMR, Octa-Pac SZ 1, 10uH

General specifications

Product Name
Eaton Octa-Pac (OP) Inductor
Catalog Number
CTX10-1-R
UPC
051712885133
EAN
5027590109628
Product Length/Depth
8.89 mm
Product Height
4.191 mm
Product Width
8.89 mm
Product Weight
0.635 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
1.9 A
Package Quantity
1100
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
44 mΩ
Terminals
Four
Series
Octa-Pac

Export product specification