Download document () of 20
We make what matters work

CTX10-10-52LP-R

IND, LCPI, 10uH, 20.9A Horizontal Self Leaded

General specifications

Product Name
Eaton Econo-pac (EP) inductor
Catalog Number
CTX10-10-52LP-R
UPC
051712885201
EAN
5027590241656
Product Length/Depth
17.7546 mm
Product Height
21.4122 mm
Product Width
9.398 mm
Product Weight
53.070311 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
THT
IRMS
16.9 A
Contact configuration
Two-pin
Resistance
5.1 mΩ

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us