Download document () of 20
We make what matters work

CTX10-2-52M-R

IND,LCPI,10UH, 4.5A HDR M

General specifications

Product Name
Eaton Econo-pac (EP) inductor
Catalog Number
CTX10-2-52M-R
UPC
051712885270
EAN
5027590109758
Product Length/Depth
13.6 mm
Product Height
11.7 mm
Product Width
11.4 mm
Product Weight
1 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
THT
IRMS
4.7 A
Contact configuration
Four-pin
Resistance
18.3 mΩ

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us