Download document () of 20
We make what matters work

CTX10-3-R

IND/XFMR, Octa-Pac SZ 3, 10uH

General specifications

Product Name
Eaton Octa-Pac (OP) Inductor
Catalog Number
CTX10-3-R
UPC
051712885300
EAN
5027590213790
Product Length/Depth
11.43 mm
Product Height
4.83 mm
Product Width
11.43 mm
Product Weight
0.95 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
2.7 A
Package Quantity
800
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
28 mΩ
Series
Octa-Pac

Export product specification