Download document () of 20
We make what matters work

CTX10-3P-R

Eaton Econo-pac (EP) inductor, 9.79 uH, 2.7 A Irms, 33 mΩ resistance, SMT mounting, 4-pins, 800 qty.

General specifications

Product Name
Eaton Econo-pac (EP) inductor
Catalog Number
CTX10-3P-R
UPC
051712885324
EAN
5027590109802
Product Length/Depth
11.43 mm
Product Height
4.83 mm
Product Width
11.43 mm
Product Weight
0.91 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
2.7 A
Package Quantity
800
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
33 mΩ
Series
Econo-pac (EP)

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us