Download document () of 20
We make what matters work

CTX10-4P-R

Eaton Econo-pac (EP) inductor, 9.88 uH, 2.5 A Irms, 47 mΩ resistance, SMT mounting, 4-pins, 600 qty.

General specifications

Product Name
Eaton Econo-pac (EP) inductor
Catalog Number
CTX10-4P-R
UPC
051712885348
EAN
5027590109833
Product Length/Depth
11.43 mm
Product Height
6.35 mm
Product Width
11.43 mm
Product Weight
1.47 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
2.5 A
Package Quantity
600
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
47 mΩ
Series
Econo-pac (EP)

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us