Download document () of 20
We make what matters work

CTX100-2-52M-R

IND, LCPI, 100uH, 4.3A Header Mounted

General specifications

Product Name
Eaton Econo-pac (EP) inductor
Catalog Number
CTX100-2-52M-R
UPC
051712885522
EAN
5027590109369
Product Length/Depth
35.4076 mm
Product Height
26.0096 mm
Product Width
21.6916 mm
Product Weight
29.029914 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
THT
IRMS
4.4 A
Contact configuration
Four-pin
Resistance
53.4 mΩ

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us