Download document () of 20
We make what matters work

CTX15-2-R

IND/XFMR, Octa-Pac SZ 2, 15uH

General specifications

Product Name
Eaton Octa-Pac (OP) Inductor
Catalog Number
CTX15-2-R
UPC
051712885713
EAN
5027590110747
Product Length/Depth
8.89 mm
Product Height
5.97 mm
Product Width
8.89 mm
Product Weight
1.3 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
1.7 A
Package Quantity
800
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
59 mΩ
Terminals
Four
Series
Octa-Pac

Export product specification