IND, LCPI, 150uH, 4A Horizontal Self Leaded
| Product Name |
Eaton Econo-pac (EP) inductor
|
| Catalog Number |
CTX150-2-52LP-R
|
| UPC |
051712885881
|
| EAN |
5027590110471
|
| Product Length/Depth |
9.3 mm
|
| Product Height |
11.4 mm
|
| Product Width |
28.5 mm
|
| Product Weight |
20 g
|
| Compliances |
RoHS Compliant
|
| Type |
Inductor
|
| Mounting |
THT
|
| IRMS |
4.3 A
|
| Contact configuration |
Two-pin
|
| Resistance |
71.9 mΩ
|
Support from Eaton
Technical support