Eaton Econo-pac (EP) inductor, 1.95 uH, 4.6 A Irms, 14 mΩ resistance, SMT mounting, 4-pins, 600 qty.
| Product Name |
Eaton Econo-pac (EP) inductor
|
| Catalog Number |
CTX2-4P-R
|
| UPC |
051712886123
|
| EAN |
5027590111522
|
| Product Length/Depth |
0.45 in
|
| Product Height |
0.25 in
|
| Product Width |
0.45 in
|
| Product Weight |
0.0032 lb
|
| Compliances |
RoHS Compliant
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
4.6 A
|
| Package Quantity |
600
|
| Contact configuration |
Four-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
14 mΩ
|
| Series |
Econo-pac (EP)
|
Support from Eaton
Technical support