Download document () of 20
We make what matters work

CTX20-2-52LP-R

IND, LCPI, 20uH, 3.2A Horizontal Self Leaded

General specifications

Product Name
Eaton Econo-pac (EP) inductor
Catalog Number
CTX20-2-52LP-R
UPC
051712886260
EAN
5027590111096
Product Length/Depth
7.493 mm
Product Height
7.493 mm
Product Width
19.5072 mm
Product Weight
3.175147 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
THT
IRMS
3.2 A
Contact configuration
Two-pin
Resistance
39.2 mΩ

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us