Download document () of 20
We make what matters work

CTX20-4-R

IND/XFMR, Octa-Pac SZ 4, 20uH

General specifications

Product Name
Eaton Octa-Pac (OP) Inductor
Catalog Number
CTX20-4-R
UPC
051712886338
EAN
5027590111164
Product Length/Depth
11.43 mm
Product Height
6.35 mm
Product Width
11.43 mm
Product Weight
1.81 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
2.1 A
Package Quantity
600
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
55 mΩ
Terminals
Four
Series
Octa-Pac

Export product specification