Download document () of 20
We make what matters work

CTX250-2-52-R

IND, LCPI, 250uH, 4.2A Vertical Self leaded

General specifications

Product Name
Eaton Econo-pac (EP) inductor
Catalog Number
CTX250-2-52-R
UPC
051712886659
EAN
5027590111560
Product Length/Depth
31.1912 mm
Product Height
31.1912 mm
Product Width
18.9992 mm
Product Weight
51.709534 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
THT
IRMS
4.2 A
Contact configuration
Two-pin
Resistance
83.3 mΩ

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us