Download document () of 20
We make what matters work

CTX250-5-52LP-R

IND, LCPI, 250uH, 8.1A Horizontal Self Leaded

General specifications

Product Name
Eaton Econo-pac (EP) inductor
Catalog Number
CTX250-5-52LP-R
UPC
051712886697
EAN
5027590242004
Product Length/Depth
57.3 mm
Product Height
24.3 mm
Product Width
57.3 mm
Product Weight
191.42 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
THT
IRMS
9.2 A
Contact configuration
Two-pin
Resistance
40 mΩ

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us